??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22370.0606 Ball Lock Pins, self-locking
HELP_VARIABLE
Company
Halder
Description
EH 22370. - Ball Lock Pins, self-locking
Bill of material
22370.0606 Ball Lock Pins, self-locking
BESTNR
Ref. No.
22370.0606
MAT
Material
Stainless steel 1.4305
D1
6 mm
L1
mm
Enter value for L1
mm
cm
inch
ft
D2
7.0 mm
D3
17.6 mm
D4
23.6 mm
L2
7.0 mm
L3
25.7 mm
L4
26.2 mm
L5
15.9 mm
H11
Locating hole H11
6
SG
shearing resistance, double, min.
21 kN
G
Weight
29 g
K
Ball Ø
2.000 mm
Embedded user actions